ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 4035 | 1225 | 5260 | 2258 | 2258 |
Hwi application | 4123 | 1245 | 5368 | 2282 | 2282 |
Clock application | 6700 | 1609 | 8309 | 2758 | 2758 |
Clock Object application | 6700 | 1641 | 8341 | 2790 | 2790 |
Swi application | 4734 | 1390 | 6124 | 2374 | 2374 |
Swi Object application | 4734 | 1450 | 6184 | 2430 | 2430 |
Task application | 8806 | 1751 | 10557 | 4054 | 4054 |
Task Object application | 8806 | 1771 | 10577 | 4650 | 4650 |
Semaphore application | 9498 | 1807 | 11305 | 4670 | 4670 |
Semaphore Object application | 9498 | 1819 | 11317 | 4690 | 4690 |
Default Configuration | 18644 | 7980 | 26624 | 11086 | 11086 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10554 | 2070 | 12624 | 8842 | 8842 |
Dynamic Task application | 11740 | 2203 | 13943 | 8850 | 8850 |
Dynamic Semaphore application | 12198 | 2327 | 14525 | 8858 | 8858 |