ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3946 | 3148 | 7094 | 2658 | 2658 |
Hwi application | 4046 | 3168 | 7214 | 2682 | 2682 |
Clock application | 6880 | 3489 | 10369 | 3146 | 3146 |
Clock Object application | 6880 | 3521 | 10401 | 3178 | 3178 |
Swi application | 4678 | 3312 | 7990 | 2774 | 2774 |
Swi Object application | 4678 | 3372 | 8050 | 2830 | 2830 |
Task application | 8822 | 3664 | 12486 | 4442 | 4442 |
Task Object application | 8822 | 3677 | 12499 | 5038 | 5038 |
Semaphore application | 9510 | 3715 | 13225 | 5058 | 5058 |
Semaphore Object application | 9510 | 3728 | 13238 | 5078 | 5078 |
Default Configuration | 19198 | 8650 | 27848 | 11526 | 11526 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10614 | 3904 | 14518 | 9230 | 9230 |
Dynamic Task application | 11982 | 3949 | 15931 | 9238 | 9238 |
Dynamic Semaphore application | 12638 | 3951 | 16589 | 9246 | 9246 |