Benchmark | Cycles | (1) |
Interrupt latency | 82 | |
Hwi_enable | 2 | |
Hwi_disable | 3 | |
Hwi dispatcher prolog | 94 | |
Hwi dispatcher epilog | 102 | |
Hwi dispatcher | 187 | |
Hardware Interrupt to Blocked Task | 456 | |
Hardware Interrupt to Software Interrupt | 302 | |
Swi_enable | 61 | |
Swi_disable | 18 | |
Post Software Interrupt Again | 32 | |
Post Software Interrupt without Context Switch | 145 | |
Post Software Interrupt with Context Switch | 261 | |
Create a New Task without Context Switch | 2570 | |
Set a Task Priority without a Context Switch | 255 | |
Task_yield | 244 | |
Post Semaphore, No Waiting Task | 55 | |
Post Semaphore No Task Switch | 206 | |
Post Semaphore with Task Switch | 309 | |
Pend on Semaphore, No Context Switch | 89 | |
Pend on Semaphore with Task Switch | 313 | |
Clock_getTicks | 31 | |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmsp --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.