Benchmark | Cycles | (1) |
Interrupt latency | 187 | |
Hwi_enable | 2 | |
Hwi_disable | 4 | |
Hwi dispatcher prolog | 179 | |
Hwi dispatcher epilog | 416 | |
Hwi dispatcher | 591 | |
Hardware Interrupt to Blocked Task | 415 | |
Hardware Interrupt to Software Interrupt | 313 | |
Swi_enable | 47 | |
Swi_disable | 9 | |
Post Software Interrupt Again | 19 | |
Post Software Interrupt without Context Switch | 69 | |
Post Software Interrupt with Context Switch | 151 | |
Create a New Task without Context Switch | 1454 | |
Set a Task Priority without a Context Switch | 163 | |
Task_yield | 136 | |
Post Semaphore, No Waiting Task | 31 | |
Post Semaphore No Task Switch | 124 | |
Post Semaphore with Task Switch | 169 | |
Pend on Semaphore, No Context Switchi | 32 | |
Pend on Semaphore with Task Switch | 198 | |
Clock_getTicks | 8 | |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--silicon_version=v210 -q --gen_func_subsections --program_level_compile -o3".
Timings were obtained using the flat memory model EVE Subsystem simulator (which accurately runs EVE code).