SYS/BIOS sizes for MSP430X_small (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 2290 848 148 3286 512 0 0 284 796
Hwi application 2430 850 168 3448 512 0 0 296 808
Clock application 4242 914 404 5560 512 0 0 488 1000
Clock Object application 4242 914 426 5582 512 0 0 510 1022
Swi application 3234 890 226 4350 512 0 0 342 854
Swi Object application 3234 892 254 4380 512 0 0 370 882
Task application 5780 930 564 7274 512 1024 0 632 2168
Task Object application 5780 932 606 7318 512 1536 0 674 2722
Semaphore application 7178 990 622 8790 512 1536 0 686 2734
Semaphore Object application 7178 992 634 8804 512 1536 0 698 2746
Default Configuration 16354 6524 686 23564 4096 512 4096 2036 10740

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 7952 1042 664 9658 512 1536 4096 724 6868
Dynamic Task application 9156 1126 672 10954 512 1536 4096 728 6872
Dynamic Semaphore application 9524 1188 680 11392 512 1536 4096 732 6876