ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 8928 | 1958 | 156 | 11042 | 1024 | 0 | 0 | 356 | 1380 |
Hwi application | 9888 | 2070 | 152 | 12110 | 1024 | 0 | 0 | 380 | 1404 |
Clock application | 16704 | 2138 | 696 | 19538 | 1024 | 0 | 0 | 1116 | 2140 |
Clock Object application | 16704 | 2138 | 724 | 19566 | 1024 | 0 | 0 | 1148 | 2172 |
Swi application | 11168 | 2090 | 260 | 13518 | 1024 | 0 | 0 | 484 | 1508 |
Swi Object application | 11168 | 2094 | 316 | 13578 | 1024 | 0 | 0 | 540 | 1564 |
Task application | 19392 | 2174 | 900 | 22466 | 1024 | 1024 | 0 | 1392 | 3440 |
Task Object application | 19392 | 2178 | 952 | 22522 | 1024 | 1536 | 0 | 1472 | 4032 |
Semaphore application | 21888 | 2314 | 980 | 25182 | 1024 | 1536 | 0 | 1496 | 4056 |
Semaphore Object application | 21888 | 2318 | 984 | 25190 | 1024 | 1536 | 0 | 1520 | 4080 |
Default Configuration | 42176 | 8418 | 1176 | 51770 | 4096 | 2048 | 4096 | 3076 | 13316 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 23008 | 2378 | 1036 | 26422 | 1024 | 1536 | 4096 | 1528 | 8184 |
Dynamic Task application | 25216 | 2514 | 1056 | 28786 | 1024 | 1536 | 4096 | 1536 | 8192 |
Dynamic Semaphore application | 25920 | 2638 | 1048 | 29606 | 1024 | 1536 | 4096 | 1544 | 8200 |