ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9288 | 373 | 704 | 10365 | 1024 | 0 | 0 | 18412 | 19436 |
Hwi application | 9436 | 373 | 744 | 10553 | 1024 | 0 | 0 | 18448 | 19472 |
Clock application | 14308 | 441 | 1000 | 15749 | 1024 | 0 | 0 | 18920 | 19944 |
Clock Object application | 14308 | 441 | 1024 | 15773 | 1024 | 0 | 0 | 18952 | 19976 |
Swi application | 10308 | 393 | 800 | 11501 | 1024 | 0 | 0 | 18540 | 19564 |
Swi Object application | 10308 | 397 | 840 | 11545 | 1024 | 0 | 0 | 18596 | 19620 |
Task application | 16468 | 481 | 1184 | 18133 | 1024 | 1024 | 0 | 19196 | 21244 |
Task Object application | 16468 | 485 | 1232 | 18185 | 1024 | 1536 | 0 | 19280 | 21840 |
Semaphore application | 18480 | 585 | 1248 | 20313 | 1024 | 1536 | 0 | 19300 | 21860 |
Semaphore Object application | 18480 | 589 | 1264 | 20333 | 1024 | 1536 | 0 | 19320 | 21880 |
Default Configuration | 32204 | 7153 | 1496 | 40853 | 4096 | 2048 | 4096 | 20648 | 30888 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 19140 | 641 | 1328 | 21109 | 1024 | 1536 | 4096 | 19324 | 25980 |
Dynamic Task application | 20732 | 745 | 1336 | 22813 | 1024 | 1536 | 4096 | 19332 | 25988 |
Dynamic Semaphore application | 21256 | 869 | 1320 | 23445 | 1024 | 1536 | 4096 | 19340 | 25996 |