SYS/BIOS sizes for gnu A15 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 57344 260 0 57604 4268 0 0 22092 26360
Hwi application 57480 260 0 57740 4076 0 0 22148 26224
Clock application 68948 260 0 69208 3948 0 0 23100 27048
Clock Object application 68948 260 0 69208 3916 0 0 23132 27048
Swi application 59988 260 0 60248 1308 0 0 22412 23720
Swi Object application 59988 260 0 60248 1248 0 0 22472 23720
Task application 73508 260 0 73768 2048 1024 0 23512 26584
Task Object application 73508 260 0 73768 1448 1536 0 23600 26584
Semaphore application 74988 260 0 75248 3952 1536 0 23712 29200
Semaphore Object application 74988 260 0 75248 3928 1536 0 23736 29200
Default Configuration 98984 260 0 99244 5828 2048 4096 24968 36940

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 76872 260 0 77132 1856 1536 4096 23920 31408
Dynamic Task application 78564 260 0 78824 4248 1536 4096 23936 33816
Dynamic Semaphore application 78880 260 0 79140 3912 1536 4096 23952 33496