SYS/BIOS sizes for M4F (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4198 1117 144 5459 1024 0 0 2184 3208
Hwi application 4290 1117 168 5575 1024 0 0 2216 3240
Clock application 6018 1181 448 7647 1024 0 0 2644 3668
Clock Object application 6018 1181 472 7671 1024 0 0 2676 3700
Swi application 4902 1137 216 6255 1024 0 0 2308 3332
Swi Object application 4902 1141 256 6299 1024 0 0 2364 3388
Task application 7366 1217 624 9207 1024 1024 0 2880 4928
Task Object application 7366 1221 672 9259 1024 1536 0 2956 5516
Semaphore application 8656 1321 680 10657 1024 1536 0 2976 5536
Semaphore Object application 8656 1325 696 10677 1024 1536 0 2996 5556
Default Configuration 16660 6865 856 24381 4096 2048 4096 4504 14744

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 9208 1397 752 11357 1024 1536 4096 3040 9696
Dynamic Task application 10166 1497 760 12423 1024 1536 4096 3048 9704
Dynamic Semaphore application 10496 1621 768 12885 1024 1536 4096 3056 9712