SYS/BIOS sizes for M3 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4146 1117 144 5407 1024 0 0 2184 3208
Hwi application 4238 1117 168 5523 1024 0 0 2216 3240
Clock application 5944 1181 448 7573 1024 0 0 2644 3668
Clock Object application 5944 1181 472 7597 1024 0 0 2676 3700
Swi application 4828 1137 216 6181 1024 0 0 2308 3332
Swi Object application 4828 1141 256 6225 1024 0 0 2364 3388
Task application 7212 1217 624 9053 1024 1024 0 2880 4928
Task Object application 7212 1221 672 9105 1024 1536 0 2956 5516
Semaphore application 8502 1321 680 10503 1024 1536 0 2976 5536
Semaphore Object application 8502 1325 696 10523 1024 1536 0 2996 5556
Default Configuration 16438 6865 856 24159 4096 2048 4096 4504 14744

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 9042 1397 752 11191 1024 1536 4096 3040 9696
Dynamic Task application 9996 1497 760 12253 1024 1536 4096 3048 9704
Dynamic Semaphore application 10326 1621 768 12715 1024 1536 4096 3056 9712