SYS/BIOS sizes for C2000 (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4404 1750 806 6960 4 0 0 1300 1304
Hwi application 5012 1756 858 7626 4 0 0 1300 1304
Clock application 7586 1804 1300 10690 4 0 0 1820 1824
Clock Object application 7586 1804 1332 10722 4 0 0 1820 1824
Swi application 5626 1768 956 8350 4 0 0 1428 1432
Swi Object application 5626 1772 1004 8402 4 0 0 1428 1432
Task application 8976 1834 1538 12348 4 1024 0 2076 3104
Task Object application 8976 1838 1610 12424 4 1536 0 2204 3744
Semaphore application 10248 1932 1636 13816 4 1536 0 2204 3744
Semaphore Object application 10248 1936 1656 13840 4 1536 0 2204 3744
Default Configuration 22284 11656 1702 35642 4 512 8198 5228 13942

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 11188 1978 1706 14872 4 1536 4102 2204 7846
Dynamic Task application 12470 2138 1720 16328 4 1536 4102 2332 7974
Dynamic Semaphore application 12824 2258 1734 16816 4 1536 4102 2332 7974