SYS/BIOS sizes for gnu M3 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 10704 0 0 10704 1024 0 0 3552 4576
Hwi application 10900 0 0 10900 1024 0 0 3552 4576
Clock application 15836 8 0 15844 1024 0 0 4064 5088
Clock Object application 15836 8 0 15844 1024 0 0 4064 5088
Swi application 11896 0 0 11896 1024 0 0 3808 4832
Swi Object application 11896 0 0 11896 1024 0 0 3808 4832
Task application 18428 8 0 18436 1024 1024 0 4320 6368
Task Object application 18428 8 0 18436 1024 1536 0 4316 6876
Semaphore application 20096 8 0 20104 1024 1536 0 4320 6880
Semaphore Object application 20096 8 0 20104 1024 1536 0 4572 7132
Default Configuration 33364 8 0 33372 4096 2048 4096 5856 16096

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 21504 8 0 21512 1024 1536 4096 4576 11232
Dynamic Task application 22604 8 0 22612 1024 1536 4096 4576 11232
Dynamic Semaphore application 23052 8 0 23060 1024 1536 4096 4576 11232