Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default Configuration | 16172 | 4684 | 14928 | 1584 |
Basic application | 3508 | 176 | 3480 | 844 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Hwi application | 3572 | 180 | 3512 | 876 |
Clock application | 6352 | 208 | 4488 | 1444 |
Clock Object application | 6352 | 208 | 4520 | 1476 |
Swi application | 4460 | 192 | 3780 | 1192 |
Swi Object application | 4484 | 196 | 3828 | 1240 |
Task application | 7920 | 220 | 5884 | 1848 |
Task Object application | 7920 | 224 | 6464 | 1916 |
Semaphore application | 8560 | 228 | 6516 | 1976 |
Semaphore Object application | 8560 | 232 | 6540 | 2000 |
Memory application | 9692 | 324 | 10732 | 2112 |
Dynamic Task application | 10988 | 412 | 10732 | 2104 |
Dynamic Semaphore application | 11336 | 480 | 10732 | 2096 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Timing Application | 20800 | 5188 | 7672 | 1420 |