1    /* 
     2     *  Copyright (c) 2015-2017 Texas Instruments Incorporated
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*!
    14     *  ======== IR5.xdc ========
    15     *  Cortex R5 little endian target
    16     */
    17    metaonly interface IR5 inherits ti.targets.arm.elf.IArm {
    18        override readonly config string isa         = "v7R";
    19    
    20        override config string platform   = "ti.platforms.cortexR:RM57L8XX:1";
    21    
    22        override readonly config xdc.bld.ITarget2.Command lnk = {
    23            cmd:  "armcl",
    24            opts: "--abi=eabi -mv7R5 -z --strict_compatibility=on"
    25        };
    26    }
    27    /*
    28     *  @(#) ti.targets.arm.elf; 1, 0, 0,1; 3-28-2019 14:07:55; /db/ztree/library/trees/xdctargets/xdctargets-r13/src/ xlibrary
    29    
    30     */
    31