1    /* 
     2     *  Copyright (c) 2013-2017 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*!
    14     *  ======== iar.targets.arm ========
    15     *  IAR-based code generation targets for ARM devices
    16     */
    17    package iar.targets.arm [1,0,0] {
    18        module M3, M4, M4F, M33;
    19        interface ITarget;
    20    }
    21    /*
    22     *  @(#) iar.targets.arm; 1, 0, 0,0; 4-19-2018 16:53:51; /db/ztree/library/trees/xdctargets/xdctargets-q01/src/ xlibrary
    23    
    24     */
    25