XDCTools Product Releases


XDCTools Product Download Pages

Click on the appropriate link below to access the XDCTools version you wish to download. To access versions of XDCTools prior to 3.15.01, please click on the 'Legacy Embedded Software Products' link on the left side of your screen. For further information on a specific release, please consult the product release notes that are available on the download page for each product version.

XDCTools Product Releases
XDCTools 3.62
  • 3.62.00.08 - FOR USE WITH CCS 10.0 (or later) ONLY. See release notes for bugs fixed in this release.
XDCTools 3.61
  • 3.61.02.27 - FOR USE WITH CCS 10.0 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.61.00.16 - FOR USE WITH CCS 10.0 (or later) ONLY. See release notes for bugs fixed in this release.
XDCTools 3.55
  • 3.55.02.22 - FOR USE WITH CCS 9.0 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.55.00.11 - FOR USE WITH CCS 9.0 (or later) ONLY. See release notes for bugs fixed in this release.
XDCTools 3.51
  • 3.51.03.28 - FOR USE WITH CCS 8.2 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.51.02.21 - FOR USE WITH CCS 8.2 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.51.01.18 - FOR USE WITH CCS 8.2 (or later) ONLY. See release notes for bugs fixed in this release.
XDCTools 3.50
  • 3.50.08.24 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.50.07.20 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.50.06.19 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.50.05.12 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.50.04.43 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.50.03.33 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.50.02.20 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.50.01.12 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.50.00.10 - FOR USE WITH CCS 7.1 (or later) ONLY. See release notes for bugs fixed in this release.
XDCTools 3.32
  • 3.32.01.22 - FOR USE WITH CCS 6.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.32.00.06 - FOR USE WITH CCS 6.1 (or later) ONLY. See release notes for bugs fixed in this release.
XDCTools 3.31
  • 3.31.03.43 - FOR USE WITH CCS 6.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.31.02.38 - FOR USE WITH CCS 6.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.31.01.33 - FOR USE WITH CCS 6.1 (or later) ONLY. See release notes for bugs fixed in this release.
  • 3.31.00.24 - FOR USE WITH CCS 6.1 (or later) ONLY. See release notes for bugs fixed in this release.
XDCTools 3.30
  • 3.30.06.67 - FOR USE WITH CCS 6.0 (or later) ONLY. Update to resolve some bugs in Grace.
  • 3.30.05.60 - FOR USE WITH CCS 6.0 (or later) ONLY. Update to resolve some bugs in Grace.
  • 3.30.04.52 - FOR USE WITH CCS 6.0 (or later) ONLY. Update to F28x boot module and XDCTools' Closure Tool.
  • 3.30.03.47 - FOR USE WITH CCS 6.0 (or later) ONLY. Support for Grace 3.x product.
  • 3.30.02.44 - FOR USE WITH CCS 6.0 (or later) ONLY. Miscellaneous bug fixes. See release notes for details.
  • 3.30.01.25 - FOR USE WITH CCS 6.0 (or later) ONLY. Starting with this release, XDCTools will no longer directly deliver embedded targets and platforms files. This enables other products (such as TI-RTOS) to deliver the support that is specifically required by that product. Users should read the XDCTools release notes carefully for further details.
XDCTools 3.25
  • 3.25.06.96 - Miscellaneous bug fixes. See release notes for details.
  • 3.25.05.94 - Added support for Delfino F2837xD MCU Devices, bug fix for 32-bit Linux hosts.
  • 3.25.04.88 - Added semi-hosting support for ARM Cortex-M GNU targets, device and EVM platform support for K2E and K2L, plus miscellaneous bug fixes.
  • 3.25.03.72 - FOR USE WITH CCS 5.4 (or later) ONLY. Maintenance release with updates for Cortex-A TI comiler users only. See release notes for details.
  • 3.25.02.70 - FOR USE WITH CCS 5.4 (or later) ONLY. Minor release to add TCI6636 EVM platform, bug fixes and platform wizard enhancements
  • 3.25.01.65 - FOR USE WITH CCS 5.4 (or later) ONLY. Added support for DRA7xx, MSP430F5259, MSP430FR59xx devices. Added support for ARM semihosting . Added more TM4C Stellaris platforms. Miscellaneous bug fixes
  • 3.25.00.48 - FOR USE WITH CCS 5.4 (or later) ONLY. This release includes removal of a number of TMS320C54/55 targets and legacy platforms from the product. Legacy TConf support has been removed as well.
XDCTools 3.24
  • 3.24.07.73 - Maintenance release. Added support for TCI663x devices.
  • 3.24.06.62 - Maintenance release. Update for TI-RTOS 1.01, move to GCC Linaro 4.7, added support for BeagleBone AM335x.
  • 3.24.05.48 - Maintenance release. Added IAR target and an XDC Logger implementation with classic C callouts + bug fixes. See release notes for details.
  • 3.24.04.38 - Maintenance release. Update to support the Grace 2.0 GA and SYS/BIOS 6.34 GA products to work in Code Composer Studio 5.3.0. See release notes for details.
  • 3.24.03.33 - Maintenance release. This release has been updated to support the Grace 2.0 Beta and SYS/BIOS 6.34 GA products to work in Code Composer Studio 5.3.0. See release notes for details.
  • 3.24.02.30 - Maintenance release. This release has been updated to allow the Grace 1.x and 2.x products to work in Code Composer Studio 5.3.0. See release notes for details.
  • 3.24.01.29 - Maintenance release. Contains improved xgconf tool (which requires CCSv5.1.1 or later). See release notes for details.
XDCTools 3.23
  • 3.23.05.61 - Maintenance release. Added IAR target and an XDC Logger implementation with classic C callouts + bug fixes. See release notes for details.
  • 3.23.04.60 - Maintenance release. Support for MCU SDK 1.0, plus minor bug fixes. See release notes for details.
  • 3.23.03.53 - Maintenance release. Bug fixes and support for upcoming devices. See release notes for details.
  • 3.23.02.47 - Added support for the TMS320C6671 device and the TMS320TCI6614 EVM platform, plus minor bug fixes. See release notes for details.
  • 3.23.01.43 - Added support for QNX RTOS. Requires CCS 5.1.0 (or above). Minor bug fixes. See release notes for details.
  • 3.23.01.32 - General update available for all users. Mod_construct is now supported by some modules in static-only systems, config performance improvements, requires CCS 5.1.0 (or above). Minor bug fixes. See release notes for details.
XDCTools 3.22
  • 3.22.07.46 - Maintenance release. Support for MCU SDK 1.0, plus minor bug fixes. See release notes for details.
  • 3.22.04.41 - Maintenance release. Bug fixes and support for upcoming devices. See release notes for details.
  • 3.22.03.27 - Added support for the TMS320C6671 device and the TMS320TCI6614 EVM platform, plus minor bug fixes. See release notes for details.
  • 3.22.02.21 - Bug fixes
  • 3.22.01.09 - XGCONF enhancements; support for SYS/BIOS 6.32;note that XDCTools 3.21 is shipped only with the Grace product and only supports the MSP430 family
XDCTools 3.20
XDCTools 3.16
XDCTools 3.15

Older releases are available here

For additional information, contact support@ti.com