| OMAP-L138_C6748 Product Downloads
|
| General Information |
| OMAP-L138_C6748_1_00_00_11_release_notes |
OMAP-L138 Release Notes [Read this 1st] |
296K |
| Getting Started Guide |
Setup information [Read this next] |
|
| OMAP-L138 Linux Product Downloads |
| OMAP-L138_setuplinux_1_00_00_11.bin |
Linux OMAP-L138 Installer |
348960K |
| OMAP-L138 Windows Product Downloads |
| OMAP_L138_setupwin32_1_00_00_11.exe |
Windows OMAP_L138 Installer |
226096K |
| C6748 Product Download |
| C6748_setupwin32_1_00_00_11.exe |
Windows C6748 Installer |
213292K |
|  |
| Host/Platform specific stand-alone components |
| OMAP L138 - Linux |
| PSP SDK 03.20.00.11 |
OMAP-L138 Linux PSP |
121032K |
| File System |
File System and demo for OMAP L138 |
11644K |
| OMAP L138 - Windows |
| BIOSUSB Driver |
Windows DSP/BIOS USB Driver Installer |
|
| C6748 |
| ndk2.0_omapl138_nsp_01_00_00_02.exe |
Freon Network Support Package NSP Installer |
1904K |
| Common OMAP-L138 and C6748 Collateral Files |
| cs1omapl138_1_00_00 [prebuilt] |
Please refer to "Building the codec server" section in the release notes "cs1omapl138_release_notes.htm" after untarring the tarball |
32724K |
| setupwin32_ndk-2_1_0_source.exe |
Windows Network Developers Kit NDK Installer |
9600K |
| bios_ccsv3_setupwin32_5_41_02_14.exe |
DSP BIOS 5_41_02_14 Windows Installer For CCS V3 |
143836K |
| bios_ccsv4_setupwin32_5_41_02_14.exe |
DSP BIOS 5_41_02_14 Windows Installer For CCS V4 |
45456K |
| bios_setuplinux_5_41_02_14.bin |
Linux DSP/BIOS Installer |
45176K |
| xdctools_setupwin32_3_16_01_27.exe |
Windows XDC Tools Installer |
170768K |
| xdctools_setuplinux_3_16_01_27.bin |
Linux XDC Tools Installer |
174988K |
| TI_CGT_C6000_6.1.9_setup.exe |
Windows DSP Code Gen Tools Installer |
65464K |
|  |
| ti_cgt_c6000_6.1.9_setup_linux_x86.bin |
Codegen 6.1.9 For Linux |
75728K |
|  |
| OMAP-L138 Flash Loading Utility |
| sfh_OMAP-L138.exe |
Serial Boot and Flash Loading Utility for OMAP-L138 |
96K |
| Flash Utility Documentation |
Documentation for Serial Boot and Flash Loading Utility |
|
| MD5 Checksums |
| MD5 Checksums |
|
4K |
| Internal Build Information |
| Build Imports |
All Imported components |
| README |
Release Readme |