TI-Drivers is a software component that includes device drivers for the assorted peripherals on a given device (i.e., UART, SPI, I2C, etc.).
These device drivers are also included in the TI-RTOS product. They are provided here as a separate component so that they can be used as a stand-alone library in non-TI-RTOS environments. To avoid duplication, TI-RTOS includes this versioned component in the tirtos/products directory.
The following documentation is provided with this release.
NOTE: Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.
License and manifest.
Release notes from previous releases are also available in the release notes archive directory.
TIDRIVERS JIRA Identifier | Summary |
---|---|
TIDRIVERS-589 | use common code in Crypto driver to save footprint |
TIDRIVERS-551 | Improved CCM documentation in Crypto driver |
TIDRIVERS-537 | CryptoCC26XX_loadKey/allocateKey semaphore timeout change |
Supported Operating Systems:
This release requires the following software components and tools versions to successfully function:
This release was validated using the following components:
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory.
Subsequent releases of patch upgrades will be identified by the patch number. Typically, these patches only include critical bug fixes.
Last updated: October 20, 2016 Build Ver: 2.20.01.10