TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_16_00_08
Data Fields
PDMCC26XX_metaData Struct Reference

Metadata associated with an array of PCM data. More...

#include <PDMCC26XX.h>

Data Fields

uint8_t seqNum
 
int8_t si
 
int16_t pv
 

Detailed Description

Metadata associated with an array of PCM data.

Field Documentation

uint8_t PDMCC26XX_metaData::seqNum

Sequence number of a PDMCC26XX_pcmBuffer

int8_t PDMCC26XX_metaData::si

Step index of a PDMCC26XX_pcmBuffer

int16_t PDMCC26XX_metaData::pv

Next predicted value of a PDMCC26XX_pcmBuffer


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated