1    /* 
     2     * Copyright (c) 2011, Texas Instruments Incorporated
     3     * All rights reserved.
     4     *
     5     * Redistribution and use in source and binary forms, with or without
     6     * modification, are permitted provided that the following conditions
     7     * are met:
     8     *
     9     * *  Redistributions of source code must retain the above copyright
    10     *    notice, this list of conditions and the following disclaimer.
    11     *
    12     * *  Redistributions in binary form must reproduce the above copyright
    13     *    notice, this list of conditions and the following disclaimer in the
    14     *    documentation and/or other materials provided with the distribution.
    15     *
    16     * *  Neither the name of Texas Instruments Incorporated nor the names of
    17     *    its contributors may be used to endorse or promote products derived
    18     *    from this software without specific prior written permission.
    19     *
    20     * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
    21     * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
    22     * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
    23     * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
    24     * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
    25     * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
    26     * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
    27     * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
    28     * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
    29     * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
    30     * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
    31     * 
    32     */
    33    /*
    34     *  ======== TMS320C3430DSP.xdc ========
    35     */
    36    
    37    package ti.bios.power;
    38    
    39    
    40    /*! DSP configuration module for the TMS3203430 device.
    41     *
    42     *  Configuration parameters for the Local Power Manager running
    43     *  on the DSP core of a TMS3203430 device.
    44     */
    45    @Template("./config.xdt")
    46    
    47    metaonly module TMS320C3430DSP inherits ITMS320CDM644x {
    48    
    49        //! dsp runtime context buffer
    50        struct RuntimeContext {
    51            UInt32  len;            //! length of context buffer
    52            Bool    useUserFxns;    //! override save/restore functions
    53            String  saveFxn;        //! context save function name
    54            String  restoreFxn;     //! context restore function name
    55        };
    56    
    57        //! maximum allowable size for context buffer
    58        readonly config unsigned CONTEXT_BUFFER_MAX_SIZE = 0x40000;
    59    
    60        //! default value for dsp runtime context buffer
    61        config RuntimeContext dspRC = {
    62            len:            0x40000,
    63            useUserFxns:    false,
    64            saveFxn:        "",
    65            restoreFxn:     "",
    66        };
    67    
    68        //! default edma channel to use for save/restore transfers
    69        config UInt32 edmaChannel = 45;
    70    
    71        /*! name given to target memory range for storing context data
    72         *
    73         *  This must be set to a valid target memory range defined in the
    74         *  linker command file's memory section.
    75         */
    76        config string targetMemoryRangeName = "";
    77    
    78        //! cpu name, useful for adding validation checks
    79        readonly config string CPU_NAME = "DSP";
    80    
    81        //! stop BIOS clock when hibernating
    82        config Bool stopBiosClockOnHibernate;
    83    
    84        //! stop CPU load monitoring when hibernating
    85        config Bool stopCpuLoadMonitorOnHibernate = true;
    86    
    87        //! WUGEN wake event mask
    88        config UInt32 wugenEventMask[3];
    89    }
    90    /*
    91     *  @(#) ti.bios.power; 1, 1, 1,1; 12-9-2011 14:13:01; /db/atree/library/trees/power/power-g11x/src/ xlibrary
    92    
    93     */
    94