IPC API  3.22.02.11
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
RcmServer

Remote Command Message Server Module. An RcmServer processes inbound messages received from an RcmClient. More...

Data Structures

struct  RcmServer_FxnDesc
 Function descriptor. More...
 
struct  RcmServer_FxnDescAry
 Function descriptor array. More...
 
struct  RcmServer_ThreadPoolDesc
 Worker pool descriptor. More...
 
struct  RcmServer_ThreadPoolDescAry
 Worker pool descriptor array. More...
 
struct  RcmServer_Params
 RcmServer Instance create parameters. More...
 

Detailed Description

Remote Command Message Server Module. An RcmServer processes inbound messages received from an RcmClient.

Note
With the exception of RcmServer_Params, the RcmServer API is an internal implementation detail of MmServiceMgr and may be changed at will.
Copyright 2014, Texas Instruments Incorporated