ires_hdvicp.h File Reference


Detailed Description

IRES PROTOCOL HDVICP Interface Definitions - Allows algorithms to request and receive handles representing the HDVICP resource.

#include <ti/xdais/ires.h>
Include dependency graph for ires_hdvicp.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  IRES_HDVICP_ProtocolArgs
 HDVICP Protocol Arguments definition. More...
struct  IRES_HDVICP_Obj
 IRES_HDVICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. More...
struct  IRES_HDVICP_RegisterLayer
 HDVICP Register Layout. More...
struct  IRES_HDVICP_Properties
 Static Resource Properties. More...

Defines

#define IRES_HDVICP_PROTOCOLNAME   "ti.sdo.fc.ires.hdvicp"
 Name used to describe this protocol.

Typedefs

typedef struct IRES_HDVICP_ObjIRES_HDVICP_Handle
 Handle to "logical" resource.

Enumerations

enum  IRES_HDVICP_RequestType {
  IRES_HDVICP_ID_0 = 0,
  IRES_HDVICP_ID_1 = 1,
  IRES_HDVICP_ID_ANY = 2
}
 

Type of resource that can be requested.

More...

Copyright 2010, Texas Instruments Incorporated