fc-q09
Modules
The Framework Components are made up of the following modules:
- IALG Management
- DSKT2 - XDAIS utility library for instantiating XDAIS algorithms, and managing their memory resources.
- HDINTC Interrupt registration
- HDINTC - Application interface to the interrupt registery manager. Registers non-BIOS, non-dispatched interrupt service handlers to register and sychronize with HDVICP interrupts. This utilizes the XDAIS IRES interface (HDVICP specific), which XDAIS algorithms that use HDVICP hardware accelarators must implement.
- MEMUTILS Memory APIs
- MEMUTILS - API for cache management functions called by algorithms. Also has APIs for managing address translation on devices with MMUs.
- EDMA3 QDMA Resource Management
- DMAN3 - DMA Manager library. A library for managing DMA hardware resources for XDAIS algorithms. This utilizes the IDMA3 interface (EDMA3 specific), which XDAIS algorithms can implement to enable DMAN3 to manage their DMA resources.
- ACPY3 - High-Performance Functional QDMA Interface and common library for EDMA3-based devices.
- General Purpose Resource Management
- RMAN - Generic Resource Manager Interface and common library.
- IRESMAN Interfaces for developing IRES resources and resource managers.
In addition, several specific resource management interfaces are managed within the Framework Components product:
- EDMA3 Resources
- IRES_EDMA3CHAN - EDMA3 specific IRES Protocol implementation.
- IRESMAN_EDMA3CHAN - EDMA3 specific IRESMAN implementation.
- ECPY - High-Performance Functional DMA library for EDMA3-based devices that interfaces with algorithms implementing the IRES_EDMA3CHAN2 interface.
- HDVICP Resources
- VICP Resources
- IRES_VICP - VICP specific IRES Protocol implementation.
- IRES_VICP2 - VICP specific IRES Protocol implementation for DM36x VICP.
- IRESMAN_VICP - VICP specific IRESMAN implementation.
- IRESMAN_VICP2 - VICP specific IRESMAN implementation for DM36x VICP.
- SDMA Resources
- IRES_SDMA - SDMA specific IRES protocol implementation.
- IRESMAN_SDMA - SDMA specific IRESMAN implementation.
- SCPY - Functional SDMA Interface and library for SDMA usage in OMAP3 devices.
- Tiled Memory Resources
The Remote Command Message (RCM) package provides a client/server implementation for executing functions on a remote processor.