Functions | Defines | Data Structures | Typedefs

scpy.h File Reference


Detailed Description

SCPY Module interface Definitions (C64P) - Allows algorithms submit and sychronize with SDMA transfers.

#include <ti/sdo/fc/ires/sdma/ires_sdma.h>
Include dependency graph for scpy.h:

Go to the source code of this file.

Functions

void SCPY_init ()
 SCPY initialization API.
void SCPY_exit ()
 SCPY finalization API.
void SCPY_configure (IRES_SDMA_Handle logicalChannel, SCPY_Params *params)
 Configures transfer on a particular logical handle.
void SCPY_start (IRES_SDMA_Handle logicalChannel)
 Starts a transfer previously configured on a channel.
void SCPY_wait (IRES_SDMA_Handle logicalChannel)
 Wait for the transfer to complete.
Bool SCPY_complete (IRES_SDMA_Handle logicalChannel)
 Returns status of transfer on the logical channel.

Defines

#define OMAP_DMA_DATA_TYPE_S8   0x00
#define OMAP_DMA_DATA_TYPE_S16   0x01
#define OMAP_DMA_DATA_TYPE_S32   0x02
#define OMAP_DMA_PORT_EMIFF   0x00
#define OMAP_DMA_AMODE_POST_CONST   0x00
#define OMAP_DMA_AMODE_POST_INC   0x01
#define OMAP_DMA_AMODE_POST_SINGLE_INDEX   0x02
#define OMAP_DMA_AMODE_POST_DOUBLE_INDEX   0x03
#define OMAP_DMA_SYNC_MODE_ELEMENT   0x00
 To identify mode of sychronization of transfer.
#define OMAP_DMA_SYNC_MODE_FRAME   0x01
#define OMAP_DMA_SYNC_MODE_BLOCK   0x02
#define OMAP_DMA_SYNC_TYPE_DEST   0x00
#define OMAP_DMA_SYNC_TYPE_SRC   0x01

Data Structures

struct  SCPY_AddrParams
 Parameters of Address (source or destination) of transfer. More...
struct  SCPY_TransferParams
 Details of Transfer. More...
struct  SCPY_Params

Typedefs

typedef struct SCPY_AddrParams SCPY_AddrParams
 Parameters of Address (source or destination) of transfer.
typedef struct SCPY_TransferParams SCPY_TransferParams
 Details of Transfer.
typedef struct SCPY_Params SCPY_Params
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2010, Texas Instruments Incorporated