ires_vicp.h File Reference


Detailed Description

IRES PROTOCOL VICP Interface Definitions - Allows algorithms to request and receive handles representing the VICP resource.

#include <ti/xdais/ires.h>
Include dependency graph for ires_vicp.h:

Go to the source code of this file.

Data Structures

struct  IRES_VICP_ProtocolArgs
 VICP Protocol Arguments definition. More...
struct  IRES_VICP_Obj
 IRES_VICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. More...
struct  IRES_VICP_Registers
struct  IRES_VICP_Properties

Defines

#define IRES_VICP_MAXRESOURCES   1
#define IRES_VICP_PROTOCOLNAME   "ti.sdo.fc.ires.vicp"
 Name used to describe this protocol.

Typedefs

typedef struct IRES_VICP_ObjIRES_VICP_Handle
 Handle to "logical" resource.

Copyright 2009, Texas Instruments Incorporated