Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default configuration | 2233 | 188 | 4556 | 574 |
Base configuration | 823 | 40 | 1464 | 506 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Base application | 823 | 40 | 1464 | 506 |
HWI application | 1915 | 40 | 1864 | 538 |
CLK application | 2369 | 40 | 1872 | 576 |
CLK Object application | 2369 | 40 | 1876 | 586 |
SWI application | 3467 | 40 | 1932 | 654 |
SWI Object application | 3467 | 40 | 1988 | 722 |
PRD application | 3897 | 40 | 2088 | 852 |
PRD Object application | 3897 | 40 | 2128 | 904 |
TSK application | 6801 | 142 | 3948 | 2092 |
TSK Object application | 6801 | 158 | 4548 | 2318 |
SEM application | 6825 | 158 | 4592 | 2368 |
SEM Object application | 6825 | 158 | 4636 | 2418 |
MEM application | 7819 | 174 | 8754 | 2462 |
Dynamic TSK application | 9212 | 174 | 8754 | 2462 |
Dynamic SEM application | 9336 | 178 | 8762 | 2476 |
RTA application | 14471 | 234 | 12102 | 3132 |