package ti.sdo.ce.audio1

Abstract audio algorithm interfaces

This package contains interfaces implemented by all IAUDDEC1 and IAUDENC1 compliant audio algorithms that support the Codec Engine. In addition, it provides APIs that clients can call to create and run these algorithms.
XDCspec declarations sourced in ti/sdo/ce/audio1/package.xdc
package ti.sdo.ce.audio1 [1, 0, 1] {
 
    interface IAUDDEC1;
    // IAUDDEC1-compliant audio decoder interface
    interface IAUDENC1;
    // IAUDENC1-compliant audio encoder interface
}
generated on Fri, 02 Dec 2011 23:04:09 GMT