Defines | Typedefs | Functions

sphenc1.h File Reference


Detailed Description

The SPHENC1 speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHENC1 speech encoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/isphenc1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for sphenc1.h:

Go to the source code of this file.

Defines

#define SPHENC1_EOK   ISPHENC1_EOK
#define SPHENC1_EFAIL   ISPHENC1_EFAIL
#define SPHENC1_EUNSUPPORTED   ISPHENC1_EUNSUPPORTED
#define SPHENC1_ETIMEOUT   VISA_ETIMEOUT
#define SPHENC1_FOREVER   VISA_FOREVER
#define SPHENC1_VISATYPE   "ti.sdo.ce.speech1.ISPHENC1"
 The VISA type.

Typedefs

typedef VISA_Handle SPHENC1_Handle
 Opaque handle to a SPHENC1 codec.
typedef ISPHENC1_Params SPHENC1_Params
typedef ISPHENC1_InArgs SPHENC1_InArgs
typedef ISPHENC1_OutArgs SPHENC1_OutArgs
typedef ISPHENC1_Cmd SPHENC1_Cmd
typedef ISPHENC1_DynamicParams SPHENC1_DynamicParams
typedef ISPHENC1_Status SPHENC1_Status

Functions

Int32 SPHENC1_control (SPHENC1_Handle handle, SPHENC1_Cmd id, SPHENC1_DynamicParams *params, SPHENC1_Status *status)
 Execute the control() method in this instance of a speech encoder algorithm.
SPHENC1_Handle SPHENC1_create (Engine_Handle e, String name, SPHENC1_Params *params)
 Create an instance of a speech encoder algorithm.
Void SPHENC1_delete (SPHENC1_Handle handle)
 Delete the instance of a speech encoder algorithm.
Int32 SPHENC1_process (SPHENC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHENC1_InArgs *inArgs, SPHENC1_OutArgs *outArgs)
 Execute the process() method in this instance of a speech encoder algorithm.
XDAS_Int32 SPHENC1_processAsync (SPHENC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHENC1_InArgs *inArgs, SPHENC1_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a speech encoder algorithm.
XDAS_Int32 SPHENC1_processWait (SPHENC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHENC1_InArgs *inArgs, SPHENC1_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of SPHENC1_processAsync() in this instance of an speech encoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated