imgdec.h File Reference


Detailed Description

The IMGDEC image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC image decoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iimgdec.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for imgdec.h:

Go to the source code of this file.

Data Structures

struct  IIMGDEC_CodecClassConfig
 Definition of IIMGDEC codec class configurable parameters. More...

Defines

#define IMGDEC_EOK   IIMGDEC_EOK
#define IMGDEC_EFAIL   IIMGDEC_EFAIL
#define IMGDEC_ERUNTIME   IIMGDEC_ERUNTIME
#define IMGDEC_ETIMEOUT   VISA_ETIMEOUT
#define IMGDEC_FOREVER   VISA_FOREVER

Typedefs

typedef IIMGDEC_Status IMGDEC_Status
typedef VISA_Handle IMGDEC_Handle
 Opaque handle to a IMGDEC codec.
typedef struct IIMGDEC_Params IMGDEC_Params
 This structure defines the parameters necessary to create an instance of a image decoder object.
typedef IIMGDEC_InArgs IMGDEC_InArgs
typedef IIMGDEC_OutArgs IMGDEC_OutArgs
typedef IIMGDEC_Cmd IMGDEC_Cmd
typedef IIMGDEC_DynamicParams IMGDEC_DynamicParams

Functions

IMGDEC_Handle IMGDEC_create (Engine_Handle e, String name, IMGDEC_Params *params)
 Create an instance of an image decoder algorithm.
Int32 IMGDEC_process (IMGDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, IMGDEC_InArgs *inArgs, IMGDEC_OutArgs *outArgs)
 Execute the process() method in this instance of a image decoder algorithm.
Int32 IMGDEC_control (IMGDEC_Handle handle, IMGDEC_Cmd id, IMGDEC_DynamicParams *params, IMGDEC_Status *status)
 Execute the control() method in this instance of an image decoder algorithm.
Void IMGDEC_delete (IMGDEC_Handle handle)
 Delete the instance of a image decoder algorithm.
XDAS_Int32 IMGDEC_processAsync (IMGDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, IMGDEC_InArgs *inArgs, IMGDEC_OutArgs *outArgs)
 Perform asynchronous submission to this instance of an image decoder algorithm.
XDAS_Int32 IMGDEC_processWait (IMGDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, IMGDEC_InArgs *inArgs, IMGDEC_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of IMGDEC_processAsync() in this instance of an image decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated