iauddec1.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the audio decoder algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "iaudio.h"
Include dependency graph for iauddec1.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  IAUDDEC1_Obj
 This must be the first field of all IAUDDEC1 instance objects. More...
struct  IAUDDEC1_Params
 Defines the creation time parameters for all IAUDDEC1 instance objects. More...
struct  IAUDDEC1_DynamicParams
 This structure defines the codec parameters that can be modified after creation via control() calls. More...
struct  IAUDDEC1_InArgs
 Defines the input arguments for all IAUDDEC1 instance process function. More...
struct  IAUDDEC1_Status
 Defines instance status parameters (read-only). More...
struct  IAUDDEC1_OutArgs
 Defines the run time output arguments for all IAUDDEC1 instance objects. More...
struct  IAUDDEC1_Fxns
 Defines all of the operations on IAUDDEC1 objects. More...

Defines

#define IAUDDEC1_EOK   XDM_EOK
#define IAUDDEC1_EFAIL   XDM_EFAIL
#define IAUDDEC1_EUNSUPPORTED   XDM_EUNSUPPORTED

Typedefs

typedef struct IAUDDEC1_ObjIAUDDEC1_Handle
 Opaque handle to an IAUDDEC1 objects.
typedef IALG_Cmd IAUDDEC1_Cmd
 Defines the control commands for the IAUDDEC1 module.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated