Codec Engine Overview
Codec Engine is a framework that automates the invocation and
instantiation of XDAIS-compliant algorithms and XDM-compliant codecs.
Codec Engine can execute in ARM-only, ARM-DSP, or DSP-only
environments and supports concurrent execution of multiple channels
and multiple instances of algorithms/codecs. In the ARM environment,
it is currently ported to the Linux and WinCE operating systems.
For more information, see the Codec
Engine articles on the TI Wiki
Download Information
Click on the products in the table
below to download or to view more detailed information on the available
releases, including the product release notes.
Note, CE 3.x is intended for SYS/BIOS 6 users and does not yet support
WinCE. WinCE and DSP/BIOS 5 users (including most DVSDK users) should continue to use CE 2.x releases!
Codec Engine 3.x Downloads |
Codec Engine 3.24
- 3.24.00.08 -
Added VAYU (M4) support. Removed remote support, CMEM, SysLink dependency.
|
Codec Engine 3.23
- 3.23.00.07 -
TI811X support, rewritten examples, Android removed
|
Codec Engine 3.22
- 3.22.01.06 -
Added TI813X support, updated dependencies
- 3.22.00.03 -
Android support (TI814X), added src-only download
|
Codec Engine 3.21
- 3.21.02.25 -
makefile to rebuild Linux libs without XDC
- 3.21.01.23 -
GenCodecPkg fix, makefile to rebuild sources
- 3.21.00.19 -
Adds remote support for heterogeneous multicore devices and Linux
|
Codec Engine 3.20
- 3.20.01.18 -
GenCodecPkg enhancements, Server_getCpuLoad() support
- 3.20.00.16 -
SYS/BIOS 6 support, remote algs on C6472 and C6474
|
 |
Codec Engine 2.x Downloads |
Codec Engine 2.26
- 2.26.02.11 -
VIDANALYTICS fix, Memory/rtcfg/wizard enhancements
- 2.26.01.09 -
example build fixes and minor wizard improvements
- 2.26.00.08 -
rtcfg feature (XDC config now optional!), updated wizards
|
Codec Engine 2.25
- 2.25.05.16 -
Bug fix for examples
- 2.25.04.15 -
Minor enhancements and bug fixes, wizard updates (Not
recommended, examples are broken)
- 2.25.03.13 -
Bug fixes, wizard updates (see Release Notes)
- 2.25.02.11 -
Bug fixes, wizard template updates (see Release Notes)
- 2.25.01.06 -
Minor maintenance release (see Release Notes)
- 2.25.00.05 -
OMAP-L138 support, EDMA3 LLD 1.11 compatibility
|
 |
Older releases are available here
For additional information, contact support@ti.com
|