|
|
Target Platform: ti.platforms.evm6670
Tool Chain Version: 7.4.17
BIOS Version: bios_6_46_02_46_eng
XDCTools Version: xdctools_3_32_01_22
Benchmark | Cycles |
---|---|
Interrupt Latency | 268 |
Hwi_restore() | 2 |
Hwi_disable() | 3 |
Hwi dispatcher prolog | 115 |
Hwi dispatcher epilog | 124 |
Hwi dispatcher | 233 |
Hardware Interrupt to Blocked Task | 407 |
Hardware Interrupt to Software Interrupt | 251 |
Swi_enable() | 60 |
Swi_disable() | 13 |
Post Software Interrupt Again | 42 |
Post Software Interrupt without Context Switch | 71 |
Post Software Interrupt with Context Switch | 146 |
Create a New Task without Context Switch | 1414 |
Set a Task Priority without a Context Switch | 140 |
Task_yield() | 207 |
Post Semaphore No Waiting Task | 48 |
Post Semaphore No Task Switch | 161 |
Post Semaphore with Task Switch | 229 |
Pend on Semaphore No Context Switch | 62 |
Pend on Semaphore with Task Switch | 247 |
Clock_getTicks() | 13 |
POSIX Create a New Task without Context Switch | 2499 |
POSIX Set a Task Priority without a Context Switch | 118 |
POSIX Post Semaphore No Waiting Task | 64 |
POSIX Post Semaphore No Task Switch | 177 |
POSIX Post Semaphore with Task Switch | 247 |
POSIX Pend on Semaphore No Context Switch | 78 |
POSIX Pend on Semaphore with Task Switch | 274 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-mv6600 –abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.