|
|
|
SYS/BIOS 6.46.01.38 is a GA of SYS/BIOS 6.46. CCS users must use CCSv6.1.0 or higher.
Please read the SYS/BIOS User’s Guide for help installing and setting up your environment to use SYS/BIOS 6.46.01.38.
The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.
License and manifest.
Additional online sources of documentation.
Release notes from previous releases are also available in the release notes archive directory.
SYS/BIOS 6.46.01.38 GA Release (this release).
| SYSBIOS JIRA Issue ID | Summary |
|---|---|
| SYSBIOS-273 | To be consistent with all other v7M devices, place CC3200 ram vector table at 0x20000000 |
| SYSBIOS-268 | Rework error message that is triggered if incorrect TI compiler path is detected |
| SYSBIOS-264 | Remove |
| SYSBIOS-260 | F28035 device is misidentified as a floating point part in the BIOS examples. |
| SYSBIOS-252 | Deleting a non-dispatched interrupt does not properly restore the vector table |
| SYSBIOS-246 | sched_get_priority_max() returns bad priority value |
| SYSBIOS-243 | Need a faster HeapMem_alloc |
| SYSBIOS-221 | Add support for POSIX message queue (mqueue.h) to ti.sysbios.posix |
| SYSBIOS-220 | Add Module_construct documentation to the Users Guide |
| SYSBIOS-202 | AM571x/AM572x Benchloop example for Cortex-M4 imports wrong *.cfg SYSBIOS-195 | HeapMem ROV display of freelist can get very confused |
Supported Operating Systems:
Minimum Required Software Versions:
Required Hardware
Click here for the list of supported devices.
Click here for the list of compilers used to build and validate this release (scroll down to Supported Targets section).
The following issues are known to affect this release:
For a full description of Benchmarks please see the appendices in the SYS/BIOS 6 User’s Guide.
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. bios_6_30_00_00).
Subsequent releases of patch upgrades will be identified by the patch number, ex. SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.
Last updated: September 19, 2016 Build Ver: 6.46.01.38