1 2 3 4 5 6 7 8 9 10 11 12
13 14 15
16 package xdc.runtime;
17
18 /*!
19 * ======== SysCallback ========
20 * ISystemSupport implementation for user callback functions
21 *
22 * This module provides a implementation of the `{@link ISystemSupport}`
23 * interface that simply calls back the user defined functions to enable the
24 * System module's functionality.
25 *
26 * Configuration is as shown below.
27 * @p(code)
28 *
29 * var SysCallback = xdc.useModule('xdc.runtime.SysCallback');
30 * SysCallback.abortFxn = "&userAbort";
31 * SysCallback.exitFxn = "&userExit";
32 * SysCallback.flushFxn = "&userFlush";
33 * SysCallback.putchFxn = "&userPutch";
34 * SysCallback.readyFxn = "&userReady";
35 *
36 * @p
37 *
38 */
39 module SysCallback inherits xdc.runtime.ISystemSupport {
40 /*!
41 * ======== AbortFxn ========
42 * Abort function signature
43 */
44 typedef Void (*AbortFxn)(CString);
45
46 /*!
47 * ======== ExitFxn ========
48 * Exit function signature
49 */
50 typedef Void (*ExitFxn)(Int);
51
52 /*!
53 * ======== FlushFxn ========
54 * Flush function signature
55 */
56 typedef Void (*FlushFxn)();
57
58 /*!
59 * ======== PutchFxn ========
60 * Putch function signature
61 */
62 typedef Void (*PutchFxn)(Char);
63
64 /*!
65 * ======== ReadyFxn ========
66 * Ready function signature
67 */
68 typedef Bool (*ReadyFxn)();
69
70 /*!
71 * ======== abortFxn =========
72 * User supplied abort function
73 *
74 * This function is called when the application calls
75 * `{@link System#abort()}` function. If the user supplied funtion
76 * returns, the abort function of the ANSI C Standard library is called.
77 * For more information see the `{@link System#abort()}` documentation.
78 *
79 * By default, this function is configured with a default abort function.
80 * This default abort function spins forever and never returns.
81 */
82 config AbortFxn abortFxn = "&xdc_runtime_SysCallback_defaultAbort";
83
84 /*!
85 * ======== exitFxn =========
86 * User supplied exit function
87 *
88 * This function is called when the application calls
89 * `{@link System#exit()}` function. If the user supplied function
90 * returns, the ANSI C Standard Library atexit processing will be
91 * completed. For more information see the `{@link System#exit()}`
92 * documentation.
93 *
94 * By default, this function is configured with a default exit function.
95 * The default exit function does nothing and returns.
96 */
97 config ExitFxn exitFxn = "&xdc_runtime_SysCallback_defaultExit";
98
99 /*!
100 * ======== flushFxn =========
101 * User supplied flush function
102 *
103 * This function is called when the application calls
104 * `{@link System#flush()}` function.
105 *
106 * By default, this function is configured with a default flush function.
107 * The default flush function does nothing and returns.
108 */
109 config FlushFxn flushFxn = "&xdc_runtime_SysCallback_defaultFlush";
110
111 /*!
112 * ======== putchFxn =========
113 * User supplied character output function
114 *
115 * This function is called whenever the `System` module needs to output
116 * a character; e.g., during `{@link System#printf()}` or
117 * `{@link System#putch()}`.
118 *
119 * By default, this function is configured with a default putch function.
120 * The default putch function drops the characters.
121 */
122 config PutchFxn putchFxn = "&xdc_runtime_SysCallback_defaultPutch";
123
124 /*!
125 * ======== readyFxn =========
126 * User supplied ready function
127 *
128 * This function is called by the `System` module prior to performing any
129 * character output to check if the `SystemSupport` module is ready to
130 * accept the character. For more information see the
131 * `{@link ISystemSupport#ready()}` documentation.
132 *
133 * By default, this function is configured with a default ready function.
134 * The default ready function returns `TRUE` always.
135 */
136 config ReadyFxn readyFxn = "&xdc_runtime_SysCallback_defaultReady";
137 }
138 139 140
141