GCC Cortex-M3 Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 5872 476 0 6348 1024 0 0 2312 3336
Hwi application 5948 588 0 6536 1024 0 0 2336 3360
Clock application 8888 644 0 9532 1024 0 0 2816 3840
Clock Object application 8888 644 0 9532 1024 0 0 2848 3872
Swi application 6828 608 0 7436 1024 0 0 2432 3456
Swi Object application 6828 608 0 7436 1024 0 0 2488 3512
Task application 11624 680 0 12304 1024 1024 0 3088 5136
Task Object application 11624 680 0 12304 1024 1536 0 3168 5728
Semaphore application 12308 688 0 12996 1024 1536 0 3192 5752
Semaphore Object application 12308 688 0 12996 1024 1536 0 3208 5768
Default Configuration 25660 8144 0 33804 4096 2048 4096 5280 15520

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 15416 976 0 16392 1024 1536 4096 3316 9972
Dynamic Task application 16552 1080 0 17632 1024 1536 4096 3324 9980
Dynamic Semaphore application 16744 1080 0 17824 1024 1536 4096 3332 9988