Benchmark | Cycles | (1) |
Interrupt Latency | 156 | (2) |
Hwi_restore() | 24 | |
Hwi_disable() | 18 | |
Hwi dispatcher prolog | 241 | |
Hwi dispatcher epilog | 171 | |
Hwi dispatcher | 416 | |
Hardware Interrupt to Blocked Task | 656 | |
Hardware Interrupt to Software Interrupt | 474 | |
Swi_enable() | 98 | |
Swi_disable() | 15 | |
Post Software Interrupt Again | 36 | |
Post Software Interrupt without Context Switch | 135 | |
Post Software Interrupt with Context Switch | 264 | |
Create a New Task without Context Switch | 3080 | |
Set a Task Priority without a Context Switch | 227 | |
Task_yield() | 254 | |
Post Semaphore, No Waiting Task | 61 | |
Post Semaphore No Task Switch | 231 | |
Post Semaphore with Task Switch | 306 | |
Pend on Semaphore, No Context Switch | 63 | |
Pend on Semaphore with Task Switch | 361 | |
Clock_getTicks() | 14 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-v28 -DLARGE_MODEL=1 -ml -mo --program_level_compile -o3".
Timings were obtained using the ezdsp28335 development board.
(2) The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.