ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 2824 | 868 | 3692 | 598 | 598 |
Hwi application | 2904 | 896 | 3800 | 608 | 608 |
Clock application | 4956 | 1235 | 6191 | 830 | 830 |
Clock Object application | 4956 | 1264 | 6220 | 856 | 856 |
Swi application | 3806 | 1023 | 4829 | 660 | 660 |
Swi Object application | 3806 | 1060 | 4866 | 694 | 694 |
Task application | 6710 | 1587 | 8297 | 2012 | 2012 |
Task Object application | 6710 | 1638 | 8348 | 2572 | 2572 |
Semaphore application | 7432 | 1674 | 9106 | 2584 | 2584 |
Semaphore Object application | 7432 | 1689 | 9121 | 2596 | 2596 |
Default Configuration | 17450 | 7329 | 24779 | 10252 | 10252 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 8714 | 1920 | 10634 | 6726 | 6726 |
Dynamic Task application | 10024 | 2011 | 12035 | 6730 | 6730 |
Dynamic Semaphore application | 10520 | 2077 | 12597 | 6734 | 6734 |