ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3926 | 1226 | 5152 | 2258 | 2258 |
Hwi application | 4016 | 1248 | 5264 | 2282 | 2282 |
Clock application | 6594 | 1609 | 8203 | 2758 | 2758 |
Clock Object application | 6594 | 1641 | 8235 | 2790 | 2790 |
Swi application | 4628 | 1388 | 6016 | 2374 | 2374 |
Swi Object application | 4628 | 1448 | 6076 | 2430 | 2430 |
Task application | 8612 | 1751 | 10363 | 4054 | 4054 |
Task Object application | 8612 | 1771 | 10383 | 4650 | 4650 |
Semaphore application | 9304 | 1807 | 11111 | 4670 | 4670 |
Semaphore Object application | 9304 | 1819 | 11123 | 4690 | 4690 |
Default Configuration | 18450 | 7980 | 26430 | 11086 | 11086 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10360 | 2069 | 12429 | 8842 | 8842 |
Dynamic Task application | 11546 | 2203 | 13749 | 8850 | 8850 |
Dynamic Semaphore application | 12004 | 2329 | 14333 | 8858 | 8858 |