IAR Cortex-M4 with hard FP Size Benchmarks

ti.platforms.tiva:LM4F120H5QR:1 (compiler version: 7.10.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 4035 1225 5260 2258 2258
Hwi application 4123 1245 5368 2282 2282
Clock application 6700 1609 8309 2758 2758
Clock Object application 6700 1641 8341 2790 2790
Swi application 4734 1390 6124 2374 2374
Swi Object application 4734 1450 6184 2430 2430
Task application 8806 1751 10557 4054 4054
Task Object application 8806 1771 10577 4650 4650
Semaphore application 9498 1807 11305 4670 4670
Semaphore Object application 9498 1819 11317 4690 4690
Default Configuration 18644 7980 26624 11086 11086

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 10554 2070 12624 8842 8842
Dynamic Task application 11740 2203 13943 8850 8850
Dynamic Semaphore application 12198 2327 14525 8858 8858