ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3722 | 1190 | 4912 | 2258 | 2258 |
Hwi application | 3812 | 1212 | 5024 | 2282 | 2282 |
Clock application | 6062 | 1573 | 7635 | 2714 | 2714 |
Clock Object application | 6062 | 1604 | 7666 | 2746 | 2746 |
Swi application | 4420 | 1356 | 5776 | 2374 | 2374 |
Swi Object application | 4420 | 1416 | 5836 | 2430 | 2430 |
Task application | 8080 | 1723 | 9803 | 4010 | 4010 |
Task Object application | 8080 | 1735 | 9815 | 4606 | 4606 |
Semaphore application | 8768 | 1774 | 10542 | 4626 | 4626 |
Semaphore Object application | 8768 | 1783 | 10551 | 4646 | 4646 |
Default Configuration | 17466 | 7660 | 25126 | 10454 | 10454 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 9824 | 2027 | 11851 | 8798 | 8798 |
Dynamic Task application | 11090 | 2170 | 13260 | 8806 | 8806 |
Dynamic Semaphore application | 11548 | 2298 | 13846 | 8814 | 8814 |