C28x large model Size Benchmarks

ti.platforms.ezdsp28335 (compiler version: 6.2.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4118 1424 774 6316 4 0 0 784 788
Hwi application 4638 1428 826 6892 4 0 0 784 788
Clock application 7168 1470 1246 9884 4 0 0 1296 1300
Clock Object application 7168 1470 1278 9916 4 0 0 1296 1300
Swi application 5264 1440 924 7628 4 0 0 912 916
Swi Object application 5264 1444 972 7680 4 0 0 912 916
Task application 8562 1500 1518 11580 4 1024 0 1680 2708
Task Object application 8562 1504 1594 11660 4 1536 0 1680 3220
Semaphore application 9094 1512 1620 12226 4 1536 0 1680 3220
Semaphore Object application 9094 1516 1640 12250 4 1536 0 1680 3220
Default Configuration 21286 13424 1688 36398 4 512 8198 4192 12906

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 10050 1602 1714 13366 4 1536 4102 1808 7450
Dynamic Task application 11410 1722 1728 14860 4 1536 4102 1808 7450
Dynamic Semaphore application 11998 1842 1742 15582 4 1536 4102 1808 7450