ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 8660 | 1159 | 168 | 9987 | 1024 | 0 | 0 | 18304 | 19328 |
Hwi application | 8772 | 1159 | 200 | 10131 | 1024 | 0 | 0 | 18340 | 19364 |
Clock application | 13780 | 1215 | 640 | 15635 | 1024 | 0 | 0 | 18996 | 20020 |
Clock Object application | 13780 | 1215 | 672 | 15667 | 1024 | 0 | 0 | 19028 | 20052 |
Swi application | 9812 | 1177 | 248 | 11237 | 1024 | 0 | 0 | 18432 | 19456 |
Swi Object application | 9812 | 1181 | 288 | 11281 | 1024 | 0 | 0 | 18488 | 19512 |
Task application | 15748 | 1251 | 824 | 17823 | 1024 | 1024 | 0 | 19268 | 21316 |
Task Object application | 15748 | 1255 | 872 | 17875 | 1024 | 1536 | 0 | 19352 | 21912 |
Semaphore application | 16652 | 1263 | 896 | 18811 | 1024 | 1536 | 0 | 19372 | 21932 |
Semaphore Object application | 16652 | 1267 | 904 | 18823 | 1024 | 1536 | 0 | 19392 | 21952 |
Default Configuration | 29964 | 7989 | 1048 | 39001 | 4096 | 2048 | 4096 | 20620 | 30860 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 16944 | 1309 | 960 | 19213 | 1024 | 1536 | 4096 | 19428 | 26084 |
Dynamic Task application | 18616 | 1435 | 968 | 21019 | 1024 | 1536 | 4096 | 19436 | 26092 |
Dynamic Semaphore application | 19368 | 1559 | 976 | 21903 | 1024 | 1536 | 4096 | 19444 | 26100 |