Benchmark | Cycles | (1) |
Interrupt Latency | 180 | |
Hwi_restore() | 1 | |
Hwi_disable() | 3 | |
Hwi dispatcher prolog | 185 | |
Hwi dispatcher epilog | 152 | |
Hwi dispatcher | 337 | |
Hardware Interrupt to Blocked Task | 422 | |
Hardware Interrupt to Software Interrupt | 318 | |
Swi_enable() | 47 | |
Swi_disable() | 10 | |
Post Software Interrupt Again | 17 | |
Post Software Interrupt without Context Switch | 69 | |
Post Software Interrupt with Context Switch | 147 | |
Create a New Task without Context Switch | 1428 | |
Set a Task Priority without a Context Switch | 122 | |
Task_yield() | 148 | |
Post Semaphore, No Waiting Task | 31 | |
Post Semaphore No Task Switch | 125 | |
Post Semaphore with Task Switch | 171 | |
Pend on Semaphore, No Context Switch | 35 | |
Pend on Semaphore with Task Switch | 200 | |
Clock_getTicks() | 9 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--silicon_version=v210 -q --gen_func_subsections --program_level_compile -o3".
Timings were obtained using the ARP32 on the evmC6A8149