ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9100 | 353 | 680 | 10133 | 1024 | 0 | 0 | 18376 | 19400 |
Hwi application | 9212 | 353 | 696 | 10261 | 1024 | 0 | 0 | 18412 | 19436 |
Clock application | 14360 | 409 | 1048 | 15817 | 1024 | 0 | 0 | 18960 | 19984 |
Clock Object application | 14360 | 409 | 1080 | 15849 | 1024 | 0 | 0 | 18992 | 20016 |
Swi application | 10152 | 371 | 752 | 11275 | 1024 | 0 | 0 | 18504 | 19528 |
Swi Object application | 10152 | 375 | 784 | 11311 | 1024 | 0 | 0 | 18560 | 19584 |
Task application | 16564 | 445 | 1240 | 18249 | 1024 | 1024 | 0 | 19232 | 21280 |
Task Object application | 16564 | 449 | 1288 | 18301 | 1024 | 1536 | 0 | 19316 | 21876 |
Semaphore application | 17288 | 457 | 1304 | 19049 | 1024 | 1536 | 0 | 19336 | 21896 |
Semaphore Object application | 17288 | 461 | 1320 | 19069 | 1024 | 1536 | 0 | 19356 | 21916 |
Default Configuration | 30304 | 7608 | 1536 | 39448 | 4096 | 2048 | 4096 | 20704 | 30944 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17756 | 503 | 1392 | 19651 | 1024 | 1536 | 4096 | 19392 | 26048 |
Dynamic Task application | 19448 | 629 | 1376 | 21453 | 1024 | 1536 | 4096 | 19400 | 26056 |
Dynamic Semaphore application | 20200 | 753 | 1384 | 22337 | 1024 | 1536 | 4096 | 19408 | 26064 |