Benchmark | Cycles | (1) |
Interrupt Latency | 499 | |
Hwi_restore() | 79 | |
Hwi_disable() | 77 | |
Hwi dispatcher prolog | 486 | |
Hwi dispatcher epilog | 327 | |
Hwi dispatcher | 788 | |
Hardware Interrupt to Blocked Task | 1419 | |
Hardware Interrupt to Software Interrupt | 829 | |
Swi_enable() | 309 | |
Swi_disable() | 5 | |
Post Software Interrupt Again | 150 | |
Post Software Interrupt without Context Switch | 324 | |
Post Software Interrupt with Context Switch | 391 | |
Create a New Task without Context Switch | 2352 | |
Set a Task Priority without a Context Switch | 338 | |
Task_yield() | 719 | |
Post Semaphore, No Waiting Task | 165 | |
Post Semaphore No Task Switch | 531 | |
Post Semaphore with Task Switch | 882 | |
Pend on Semaphore, No Context Switch | 158 | |
Pend on Semaphore with Task Switch | 755 | |
Clock_getTicks() | 0 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following compiler options:
"-mcpu=cortex-a15 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__".
Timings were obtained using the sdp5430 evaluation board.
The A15 core was running at 800MHz, with L1 & L2 caches enabled, and all code & data placed in External RAM starting at 0x80000000.