ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 42240 | 1424 | 0 | 43664 | 1024 | 0 | 0 | 19252 | 20276 |
Hwi application | 42336 | 1536 | 0 | 43872 | 1024 | 0 | 0 | 19292 | 20316 |
Clock application | 48716 | 1588 | 0 | 50304 | 1024 | 0 | 0 | 19668 | 20692 |
Clock Object application | 48716 | 1588 | 0 | 50304 | 1024 | 0 | 0 | 19700 | 20724 |
Swi application | 43656 | 1552 | 0 | 45208 | 1024 | 0 | 0 | 19388 | 20412 |
Swi Object application | 43656 | 1552 | 0 | 45208 | 1024 | 0 | 0 | 19444 | 20468 |
Task application | 51700 | 1620 | 0 | 53320 | 1024 | 1024 | 0 | 19948 | 21996 |
Task Object application | 51700 | 1620 | 0 | 53320 | 1024 | 1536 | 0 | 20028 | 22588 |
Semaphore application | 52860 | 1632 | 0 | 54492 | 1024 | 1536 | 0 | 20044 | 22604 |
Semaphore Object application | 52860 | 1632 | 0 | 54492 | 1024 | 1536 | 0 | 20068 | 22628 |
Default Configuration | 72924 | 8640 | 0 | 81564 | 4096 | 2048 | 4096 | 21364 | 31604 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 56232 | 1868 | 0 | 58100 | 1024 | 1536 | 4096 | 20144 | 26800 |
Dynamic Task application | 57976 | 1976 | 0 | 59952 | 1024 | 1536 | 4096 | 20152 | 26808 |
Dynamic Semaphore application | 58272 | 1976 | 0 | 60248 | 1024 | 1536 | 4096 | 20160 | 26816 |