| Benchmark | Cycles | (1) |
| Interrupt Latency | 93 | |
| Hwi_restore() | 2 | |
| Hwi_disable() | 4 | |
| Hwi dispatcher prolog | 132 | |
| Hwi dispatcher epilog | 139 | |
| Hwi dispatcher() | 247 | |
| Hardware Interrupt to Blocked Task | 400 | |
| Hardware Interrupt to Software Interrupt | 235 | |
| Swi_enable() | 57 | |
| Swi_disable() | 13 | |
| Post Software Interrupt Again | 42 | |
| Post Software Interrupt without Context Switch | 72 | |
| Post Software Interrupt with Context Switch | 156 | |
| Create a New Task without Context Switch | 1425 | |
| Set a Task Priority without a Context Switch | 134 | |
| Task_yield | 182 | |
| Post Semaphore, No Waiting Task | 51 | |
| Post Semaphore No Task Switch | 163 | |
| Post Semaphore with Task Switch | 215 | |
| Pend on Semaphore, No Context Switch | 45 | |
| Pend on Semaphore with Task Switch | 230 | |
| Clock_getTicks | 13 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-mv6740 -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 --program_level_compile -o3".
Timings were obtained using the OMAP-L138 with cache enabled.