ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 15188 | 1432 | 0 | 16620 | 1024 | 0 | 0 | 19420 | 20444 |
Hwi application | 15328 | 1544 | 0 | 16872 | 1024 | 0 | 0 | 19452 | 20476 |
Clock application | 22688 | 1616 | 0 | 24304 | 1024 | 0 | 0 | 19940 | 20964 |
Clock Object application | 22688 | 1616 | 0 | 24304 | 1024 | 0 | 0 | 19972 | 20996 |
Swi application | 16516 | 1560 | 0 | 18076 | 1024 | 0 | 0 | 19548 | 20572 |
Swi Object application | 16516 | 1560 | 0 | 18076 | 1024 | 0 | 0 | 19604 | 20628 |
Task application | 26488 | 1684 | 0 | 28172 | 1024 | 1024 | 0 | 20224 | 22272 |
Task Object application | 26488 | 1684 | 0 | 28172 | 1024 | 1536 | 0 | 20308 | 22868 |
Semaphore application | 27568 | 1692 | 0 | 29260 | 1024 | 1536 | 0 | 20332 | 22892 |
Semaphore Object application | 27568 | 1692 | 0 | 29260 | 1024 | 1536 | 0 | 20348 | 22908 |
Default Configuration | 44412 | 8968 | 0 | 53380 | 4096 | 2048 | 4096 | 21584 | 31824 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 28464 | 1764 | 0 | 30228 | 1024 | 1536 | 4096 | 20396 | 27052 |
Dynamic Task application | 30336 | 1868 | 0 | 32204 | 1024 | 1536 | 4096 | 20404 | 27060 |
Dynamic Semaphore application | 31040 | 1992 | 0 | 33032 | 1024 | 1536 | 4096 | 20412 | 27068 |