SYS/BIOS sizes for MSP430X_small (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 2770 404 80 3254 512 0 0 132 644
Hwi application 2872 514 84 3470 512 0 0 140 652
Clock application 4668 576 222 5466 512 0 0 336 848
Clock Object application 4668 576 238 5482 512 0 0 358 870
Swi application 3672 556 122 4350 512 0 0 190 702
Swi Object application 3672 558 146 4376 512 0 0 218 730
Task application 6256 596 344 7196 512 1024 0 482 2018
Task Object application 6256 598 374 7228 512 1536 0 524 2572
Semaphore application 6842 602 384 7828 512 1536 0 536 2584
Semaphore Object application 6842 604 394 7840 512 1536 0 548 2596
Default Configuration 16100 6638 482 23220 4096 512 4096 1840 10544

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 7328 638 424 8390 512 1536 4096 536 6680
Dynamic Task application 8678 712 430 9820 512 1536 4096 540 6684
Dynamic Semaphore application 9380 774 434 10588 512 1536 4096 544 6688