1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35
36 package ti.sysbios.gates
37
38 import xdc.rov.ViewInfo;
39
40 /*!
41 * ======== GateHwi ========
42 * Hardware Interrupt Gate.
43 *
44 * GateHwi uses disabling and enabling of interrupts as the resource locking
45 * mechanism. Such a gate guarantees exclusive access to the CPU. This gate
46 * can be used whenever the resource is being shared by Tasks, Swis, and/or
47 * Hwis.
48 *
49 * The duration between the enter and leave should be as short as possible
50 * to minimize Hwi latency.
51 *
52 * GateHwi inherits from xdc.runtime.IGateProvider, therefore supports nesting.
53 *
54 * @p(html)
55 * <h3> Calling Context </h3>
56 * <table border="1" cellpadding="3">
57 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
58 * </colgroup>
59 *
60 * <tr><th> Function </th><th> Hwi </th><th> Swi </th><th> Task </th>
61 * <th> Main </th><th> Startup </th></tr>
62 * <!-- -->
63 * <tr><td> {@link #Params_init} </td><td> Y </td><td> Y </td>
64 * <td> Y </td><td> Y </td><td> Y </td></tr>
65 * <tr><td> {@link #query} </td><td> Y </td><td> Y </td>
66 * <td> Y </td><td> Y </td><td> Y </td></tr>
67 * <tr><td> {@link #construct} </td><td> Y </td><td> Y </td>
68 * <td> Y </td><td> Y </td><td> N </td></tr>
69 * <tr><td> {@link #create} </td><td> N* </td><td> N* </td>
70 * <td> Y </td><td> Y </td><td> N </td></tr>
71 * <tr><td> {@link #delete} </td><td> N* </td><td> N* </td>
72 * <td> Y </td><td> Y </td><td> N </td></tr>
73 * <tr><td> {@link #destruct} </td><td> Y </td><td> Y </td>
74 * <td> Y </td><td> Y </td><td> N </td></tr>
75 * <tr><td> {@link #enter} </td><td> Y </td><td> Y </td>
76 * <td> Y </td><td> Y** </td><td> Y** </td></tr>
77 * <tr><td> {@link #leave} </td><td> Y </td><td> Y </td>
78 * <td> Y </td><td> Y** </td><td> Y** </td></tr>
79 * <tr><td colspan="6"> Definitions: <br />
80 * <ul>
81 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
82 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
83 * <li> <b>Task</b>: API is callable from a Task thread. </li>
84 * <li> <b>Main</b>: API is callable during any of these phases: </li>
85 * <ul>
86 * <li> In your module startup after this module is started
87 * (e.g. GateHwi_Module_startupDone() returns TRUE). </li>
88 * <li> During xdc.runtime.Startup.lastFxns. </li>
89 * <li> During main().</li>
90 * <li> During BIOS.startupFxns.</li>
91 * </ul>
92 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
93 * <ul>
94 * <li> During xdc.runtime.Startup.firstFxns.</li>
95 * <li> In your module startup before this module is started
96 * (e.g. GateHwi_Module_startupDone() returns FALSE).</li>
97 * </ul>
98 * <li> <b>*</b>: Assuming blocking Heap is used for creation. </li>
99 * <li> <b>**</b>: Must be used in enter/leave pairs. </li>
100 * </ul>
101 * </td></tr>
102 *
103 * </table>
104 * @p
105 */
106
107 module GateHwi inherits xdc.runtime.IGateProvider
108 {
109
110 metaonly struct BasicView {
111 String label;
112 }
113
114 @Facet
115 metaonly config ViewInfo.Instance rovViewInfo =
116 ViewInfo.create({
117 viewMap: [
118 ['Basic', {type: ViewInfo.INSTANCE, viewInitFxn: 'viewInitBasic', structName: 'BasicView'}],
119 ]
120 });
121
122 instance:
123
124 /*!
125 * @_nodoc
126 * ======== enter ========
127 * Enter this gate
128 */
129 @DirectCall
130 override IArg enter();
131
132 /*!
133 * @_nodoc
134 * ======== leave ========
135 * Leave this gate
136 */
137 @DirectCall
138 override Void leave(IArg key);
139
140 internal:
141
142 /*!
143 * @_nodoc
144 * ======== Instance_State ========
145 * XDC requires this be defined, even though it's empty.
146 */
147 struct Instance_State {
148 };
149 }
150 151 152 153
154